Publish your products
RapidFlex® High Speed Interior Fabric Door - 991

RapidFlex® High Speed Interior Fabric Door - 991

RapidFlex®​ 991​

Our high speed interior fabric door, RapidFlex® Model 991, is ideal for separating controlled environment spaces such as food and beverage facilities, high traffic zones, storage rooms and manufacturing areas to prevent cross contamination. This door features dual recessed photo eyes and a patent-pending curtain lock which allows the door to withstand pressure and enables it to be repaired quickly in the field.​

Perfect for manufacturing, distribution, food / beverage, cold storage and pharmaceutical facilities.

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Standard max width: 14'

    Standard max height: 14'

    Speed: up to 70" per second

    Certified air tightness: < 0.236 cfm/sq. ft.: independently tested airtight design to prevent airborne contaminants from entering a controlled environment

    Curtain lock: patent-pending design allows for quick and easy repair in the field

    Break-away self-reset: designed to break away from the side guides to minimize damage and simply reset and self-repair after the event

    Wind load: up to 7.5 PSF (Pressure/wind resistance value is the ultimate pressure tested at door width of 10)

    Door panel: 2 layers of PVC coated polyester; 1 layer of polyester weave

    Vision option: 20” high windows spaced evenly across width of door

    Operation: direct drive motor and gearbox system with a door stop device

    Control panel:

    • Variable frequency drive

    • NEMA 4X cULus listed

    • Onboard self-diagnostic and service reminder

    • Built-in padlockable field disconnect

    Obstruction detection:

    • Infrared sensors mounted in-plane to the door curtain at 18" and 50"-54" from floor

    • Reversing safety edge

    • Wireless monitored reversing edge

    Electrical availability:
    120V AC 1PH; 208V AC 1PH†; 220V AC 1PH; 208V AC 3PH†; 230V AC 1PH; 230V AC 3PH; 460V AC 3PH; 575V AC 3PH†​​

    (†requires stand-alone mounted transformer)
    ***Single phase available up to 10'x10' doors.

    Warranty: 5-year limited

    Actuation options: push button, key switch, pull switch, motion detector, radio control, loop detector, treadle switch

    Stainless steel options: sloped hood, head plates, barrel assembly, operator cover, bottom bar hardware, encoder hardware, front guide, and wall guide

    Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light

    Programmable LED lighting system: tall light bar with red, yellow, green lighting

Technical specification
  • Unique ref.high-speed-interior-fabric-door-991
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2022-12-14
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States