Publish your products
RapidFlex® High Speed Interior Fabric Door - 992
RapidFlex® High Speed Interior Fabric Door - 992

    RapidFlex® High Speed Interior Fabric Door - 992

    RapidFlex®​ 992

    RapidFlex​® Model 992 is a strutted, heavy duty interior/exterior high speed fabric door with independently tested wind load of up to 4.0 psf. Its industry-leading standard safety features include reversing edge, two sets of infrared obstruction detection sensors and door stop device.

    Our RapidFlex​® Model 992 high speed strutted rolling fabric door is perfect for manufacturing, food and beverage, cold storage, warehouse and distribution facilities.​

    Engineered For High Cycles

    Our RapidFlex​® Model 992​ high speed door features a spring-less design for minimal interruption and maintenance, a direct-mounted gear drive which helps to minimize wear and tear, and it's variable frequency drive minimizes sudden jolts when the door starts and stops. This high speed rolling door has a strut design allowing for quick fabric section replacement and the struts reduce curtain deflection when door is under pressure.

    Low Maintenance

    This high speed fabric door provides a low maintenance solution with the break-away design, impact detection features, push button self-repair and plug and play wiring which reduces the need for a licensed electrician. ​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard max width: 16'
      Standard max height:
      15'
      Speed:
      Up to 65" per second
      Break-away self-reset
      designed to break away from the side guides to minimize damage and simply reset and self-repair after the event
      Wind load:
      up to 4.0 psf (Pressure/wind resistance value is the ultimate pressure tested at door width of 16')
      Wind strut:
      metal strut standard
      Interior application curtain material: 2 layers of PVC coated polyester with 1 layer of polyester weave
      Vision:
      20" high vision section across the width
      Operation:
      Direct drive motor and gearbox system with a door stop device
      Controls:

      • Variable frequency drive
      • NEMA 4X cULus listed
      • Onboard self-diagnostic and service reminder
      • Built-in padlockable field disconnect
      Obstruction detection:
      infrared sensors mounted in-plane to the door curtain at 18" and 50"-54" from floor
      Reversing safety edge:
      wireless monitored reversing edge
      Electrical availability**:

      120V AC 1PH, 208V AC 1PH†, 220V AC 1PH, 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†
      (†requires stand-alone mounted transformer)
      **Single phase available up to 10’ doors.
      Warranty: 5-year limited
      Options:

      • Exterior application curtain material: 3 layers of PVC-coated polyester with 2 layers of polyester weave
      • Actuation options: push button, key switch, pull switch, motion detector, radio control, loop detector, treadle switch
      • Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light
      • Programmable LED lighting system: 3' tall light bar with red, yellow, green lighting
      • Sloped hood and non-drive end cover provide protection from debris and moisture
      • 20" high windows spaced evenly across width of door

    Technical specification
    • Unique ref.high-speed-interior-fabric-door-992
    • Product familyCommercial Doors
    • Product groupHigh Speed Doors
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States