Publish your products
Insulated Sectional Steel-Back Door - 470

Insulated Sectional Steel-Back Door - 470

Insulated sectional steel door model 470 is solidly constructed for reliable performance, the insulated sectional steel-back door, is perfect for commercial and industrial applications. The 2” polystyrene insulation delivers superior R-value of 9.83.

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Standard Features

    Standard max width: 20'0" (6,096 mm)

    Standard max height: 14'1" (4,293 mm)

    Panel thickness: 2" (51 mm)

    R-value: 9.83

    Exterior steel: 26-gauge

    Interior steel: 29-gauge

    Exterior surface: ribbed, woodgrain embossed

    Insulation: polystyrene

    Standard springs: 10,000 cycle

    Track: 2" and 3" track available in standard fit, high lift, full vertical,low headroom, and follow roof line options

    Warranty: 10 years against cracking, splitting or deterioration due to rust-through. 10 years delamination. ​

    Door Options​​

    • Insulated glass, tempered glass, polycarbonate, multi-wall polycarbonate, etc.
    • High-usage package
    • Wind load options
    • Electric operator
    • Chain hoist
    • Posi-Tension™ drums​
    • Safety bottom fixture ​
    • Bottom-sensing edge ​
    • Flexible jamb, header seal ​
    • Exhaust ports ​
    • Hinge upgrade package ​
    • Residential lite options ​
    • Window Glazing Options​ ​​
Technical specification
  • Unique ref.insulated-sectional-steel-back-doors-470
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2022-12-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolystyrene (EPS)
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States