Publish your products
Insulated Wind Load Sectional Door - 429

Insulated Wind Load Sectional Door - 429

Model 429 is a insulated door featuring Miami-Dade certifications for static pressures and impact with a R-value of 7.6. Constructed of 24-gauge steel and designed with 4” horizontal struts to enhance door strength.​​

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Standard Features

    Standard max width: 14'2" (4318 mm)

    Standard max height: 24'1" (7341 mm) ​

    R-value: 7.6

    Warranty: 1 year limited

    Nominal thickness: 2" (51 mm)

    Exterior steel: 24-gauge galvanized steel

    Exterior surface: ribbed

    Interior color: white

    Struts: 4" horizontal strut (doors over 10'2" wide)

    Standard springs: 10,000 cycle

    Standard track: 2" (51 mm)

    Weather stripping: flexible PVC bottom with retainer

    Joint profile: tongue-and-groove

    Wind load: certified to meet Miami-Dade wind load requirements

    Door Options

    • Chain hoist operation​
    • Motor operation
    • High Cycle Springs - 25k, 50k, 100k
    • 3” track option
    • Solid shafts
    • Perimeter weather seal
    • Broken cable devices
    • Safety edges
    • Safety photo eyes
    • Impact glazing 12” x 10”
    • Security locks
    • Exhaust ports​
Technical specification
  • Unique ref.insulated-wind-load-sectional-doors-429
  • Product familyCommercial Doors
  • Product groupWind Load
  • TypeObject (single object)
  • Date of publishing2022-12-16
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States