Publish your products
EverServe™ Springless Security Grilles - 671S

EverServe™ Springless Security Grilles - 671S

​EverServe™ Grille Model 671S is built with a springless design for continued, reliable operation and advanced cycle life. The high strength curtain made from galvanized steel links and solid rods provide advanced durability and security. This upward coiling security grille allows maximized air movement and visibility, while also featuring universal components to increase the ease of serviceability.

Advantages of a springless rolling security grille
The EverServe™ Grille platform is an industry leading, performance driven solution to enhance our Rolling Security Grille product line. The EverServe™ Grille system provides customers with high cycle performance, security, durability, maximized air movement and visual access while delivering a reliable system, minimizing downtime with ease of serviceability. The springless design builds on the proven construction of the Overhead Door™ Rolling Security Grille line, adding significant enhancements to provide 15 times the standard cycle life.

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Door Options

    • Motor options*: Available for supply voltages 220-240V AC 1-phase; 440-480V AC or 575V AC 3-phase (both 440-480 and 575V AC require transformer).
    • Curtain Pattern: Brick 9" on center vertical links with 2" on center rods spacing
    • Curtain Material: Mill aluminum link, galvanized steel solid rod, with mill aluminum spacer tube; Clear anodized aluminum link, galvanized steel solid rod, and clear anodized aluminum spacer tube; #4 or #2B stainless steel link, solid rod, and spacer tube and PowderGuard® Premium finish.
    • Guides: PowderGuard® Premium finish, PowderGuard® Zinc or Textured finish
    • Hood: PowderGuard® Premium or PowderGuard® Textured finish; stainless steel with #4 brush finish; anodized or mill finish aluminum
    • Safety Devices: Monitored electric sensing edge; additional set of photoelectric sensors
    • Control Panel: IP65 (NEMA 4/4X equivalent) control panel
    • Actuators: Push buttons, loop detectors, radio control, motion detectors or any combination thereof available for door operation/control ​​​​

    *If the voltage is too low a transformer may be needed. Larger doors may not be available with 1-phase power. Consult factory for information.

Technical specification
  • Unique ref.springless-security-grilles-671s
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2022-12-13
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 26
  • CSI MasterFormat 2014 TitleOverhead Coiling Grilles
  • OmniClass Number23-17 11 25 15
  • OmniClass TitleRolling Grilles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit