Publish your products
Thermacore® Sectional Steel Doors - 593
Thermacore® Sectional Steel Doors - 593

    Thermacore® Sectional Steel Doors - 593

    ​​​​​​​​​​​​​​​​​​​​​​​The Thermacore® Sectional Door Model 593 is one of the best-selling doors in the Thermacore® line, and offers superior thermal efficiency to fit a broad range of applications. The Model 593 exterior skin is constructed of galvanized steel with a ribbed, textured finish. It is available with a white interior finish and a choice of white, industrial brown, tan or gray exterior. The Thermacore® Model 593 offers excellent thermal efficiency for medium-duty applications.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard Features

      Standard max width: 20'2" (6147 mm)

      Standard max height: 16'1" (4902 mm)

      Panel thickness: 1 3/8" (35 mm)

      R-value: 12.76 (2.26 W/m2)

      Air infiltration: at 15 mph (24 kmph) .08 cfm/ft2 (1.46 m3/hr/m2)

      Thermal break: Hot Melt

      Exterior Steel: .015" (.38 mm) galv.

      Exterior Surface: ribbed, textured

      Standard springs: 10,000 cycle

      Wind load: Designs available for usage in high-wind conditions

      Warranty:

      10 year limited delamination
      1 year limited on door
      3 year/20,000 cycle limited on door & operator system (when purchased together; on material and workmanship)
      20 year limited on high performance fluoropolymer coating option

      Door Options

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Aluminum sash section available up to 20'2" (6147 mm) wide
      • Insulated glass, tempered glass, polycarbonate, multi-wall polycarbonate, etc.
      • High performance fluoropolymer coating (Trinar® or equivalent)
      • High-usage package
      • Wind load options
      • Electric operator
      • Chain hoist
      • Posi-Tension™ drums
      • Safety bottom fixture
      • Bottom-sensing edge
      • Flexible jamb, header seal​
      • Exhaust ports​
      • Window Glazing Options​ ​
    Technical specification
    • Unique ref.thermocore-sectional-steel-doors-593
    • Product familyCommercial Doors
    • Product groupSectional Doors
    • TypeObject (single object)
    • Date of publishing2022-12-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States