Publish your products
Thermacore® Sectional Steel Doors - 598
Thermacore® Sectional Steel Doors - 598

    Thermacore® Sectional Steel Doors - 598

    The​​​​​​​​Thermacore® Sectional Door Model 598 is a an exceptionally well-built door that provides a higher level of thermal protection than standard insulated doors. This premium insulated sectional door represents an economical choice for lighter-duty applications.​​​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard Features

      Standard max width: 16'2" (4,928 mm)

      Standard max height: 14'1" (4,293 mm)

      Panel thickness: 1" (25.4 mm)

      R-value: 9.31 (1.64 W/m2)

      Thermal break: Hot melt

      Exterior Steel: .012" (.3 mm) galv.

      Exterior Surface: Ribbed, textured

      Standard springs: 10,000 cycle

      Warranty:

      8 year limited delamination
      1 year limited on door
      3 year/20,000 cycle limited on door & operator system (when purchased together; on material and workmanship)​

      Door Options

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Thermal glazing
      • High-usage components
      • Wind load options
      • Electric operator
      • Chain hoist
      • Posi-Tension™ drums
      • Safety bottom fixture
      • Flexible jamb, header seal
      • Photo eyes
      • Window Glazing Options​
    Technical specification
    • Unique ref.thermocore-sectional-steel-doors-598
    • Product familyCommercial Doors
    • Product groupSectional Doors
    • TypeObject (single object)
    • Date of publishing2022-12-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States