Publish your products
Corpus Wall Absorber
Corpus Wall Absorber

    Corpus Wall Absorber

    Corpus, which has won several design awards, offers excellent acoustic performance in an expressive design. It is based on a modular system consisting of ten different rectangular and square acoustic cuboids with ultra-fine, white, fleece covered surfaces. The wall absorbers are quick and easy to install and offer limitless configuration options. Unique formations can be created to optimize their surroundings acoustically and generate design highlights in the room.

    Specification
    • Glass wool Corpus Wall Absorber S1, S2, M1, M2, L1 and L2

      Name: OWAconsult glass wool Corpus Wall Absorber

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Wall Absorber

      Technical data:


      Visible side: white, fleece-laminated 

      Design:  fleece-covered

      Colour: white, finished 

      Light reflection: approx. 78 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: sharp-edged

      Height: 

      Corpus S1, M1 and L1 150 mm

      Corpus S2, M2 and L2 300 mm



      Sound absorption:

      Alpha w = 1,00 

      NRC = 1,00


      Humidity resistance: up to 90% RH

    Technical specification
    • Unique ref.Corpus_Wall_Absorber
    • Product familyAbsorber
    • Product groupAbsorber
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 33
    • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment