Publish your products
OWAplan
OWAplan

    OWAplan

    Acoustics, fire protection and design all combined in one ceiling system: OWAplan. No matter if in restaurants, foyers, museums, galleries, schools, shopping arcades, hotels or in private homes, OWAplan cuts a good figure everywhere and ensures pleasant room acoustics. Fine to very fine plaster structures in white or coloured lend ceilings a pure elegance.

    Specification
    • Mineral tile OWAplan 90

      Name: OWAcoustic mineral tile OWAplan 90

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system OWAplan


      Technical data:

      Mineral boards in accordance with DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Putz XS

      Colour: white, finished or coloured

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 3, Square edge 

      Thickness: 25 mm

      Sound absorption:

      Alpha w = 0,90

      NRC = 0,90

      Sound reduction:

      Dn,f,w = 40 dB

      Humidity resistance: bis 95% RH

    Technical specification
    • Unique ref.OWAplan
    • Product familyMineral ceilings
    • Product groupMonolithic
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile