Publish your products
OWAlux
OWAlux

    OWAlux

    OWAlux white meets the highest standards of cleanliness and hygiene. by having smooth, foil-laminated surfaces which largely prevent dirt and bacteria residues. The tiles are especially advantageous by being highly resistant and easy to clean. They are highly suited for use in hospitals, laboratories, sterile and hygienic spaces as well as in the food industry.

    Specification
    • Mineral tile OWAlux

      Name: OWAcoustic mineral tile OWAlux

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq

      Technical data:

      Mineral boards in accordance with DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: OWAlux white with foil coating

      Colour: white, finished

      Light reflection: approx. 86 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 3, Square edge 

      Thickness: 15 mm

      Sound absorption:

      Alpha w = 0,15

      NRC = 0,15

      Sound reduction:

      Dn,f,w = 35 dB

      CAC = 37 dB

      Humidity resistance: bis 100% RH

    Technical specification
    • Unique ref.OWAlux
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit