Publish your products
Sinfonia Reflecta
Sinfonia Reflecta

    Sinfonia Reflecta

    Sinfonia was developed to perform in a broad spectrum of applications. These fleece-laminated mineral ceilings are suitable for spaces with high acoustic requirements, such as offices and meeting rooms. Good design and optimal voice intelligibility are vital in such environments. Sinfonia impresses with high sound absorption, and has an extra colourcoating to give a whiter, homogeneously smooth surface.

    Specification
    • Mineral tile Sinfonia Reflecta

      Name: OWAcoustic mineral tile Sinfonia Reflecta

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq, S 3a, S 3a cliq, S 15 cliq


      Technical data:

      Mineral tile according to DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Sinfonia Reflecta, fleece-covered

      Colour: white finished

      Light reflection: approx. 87, white (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge:

      with Colour white 3, Square edge | 6, revealed edge 24 mm grid


      Thickness: 15 mm nom.

      Sound absorption:

      Alpha w = 0,15

      NRC = 0,15

      Sound reduction: 

      Dn,f,w = 35 dB

      CAC = 37 dB

      Humidity resistance: up to 95% RH

    Technical specification
    • Unique ref.SinfoniaReflecta
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-11-25
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit