Publish your products
Wall Absorber Creaprint

Wall Absorber Creaprint

The perfect harmony of design and acoustics – Creaprint wall absorbers are highly effective acoustically, creating an atmosphere that promotes communication and concentration in equal measure. Thanks to a wide range of surface sizes, these absorbers offer great scope for customised creations and can be attached to the wall in a wide variety of geometries. Creaprint wall absorbers integrate effortlessly into any design concept thanks to customisable designs – whether individual company logos or personal favourite motifs. This limitless creative freedom ensures an ideal combination of design and function.

Specification
  • Glass wool Wall Absorber Creaprint

    Name: OWAconsult glass wool Wall Absorber Creaprint

    Collection: OWAconsult collection

    Manufacturer: OWA

    Application: Wall Absorber

    Technical data:

    Proof of usability in accordance with EU Construction PVO:

    CE marking and Declaration of Performance (DoP)

    Visible side: white, fleece-laminated


    Design:  white, fleece-laminated with printing

    Surrounding edge: white, fleece-laminated

    Colour: printed

    Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

    Edge: sharp-edged

    Thickness: 40 mm

    Sound absorption:

    Alpha w = 0,90 

    NRC = 0,85


    Humidity resistance: up to 90% RH

Technical specification
  • Unique ref.Wall_Absorber_Creaprint
  • Product familyAbsorber
  • Product groupAbsorber
  • TypeObject (single object)
  • Date of publishing2025-10-02
  • Edition number1
Related
  • Material mainGlass wool
  • Material secondaryMetal
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationCeiling
  • Uniclass 2015 CodePr_35_93_13_80
  • Uniclass 2015 DescriptionSound attenuator infill units
  • CSI MasterFormat 2014 Code09 84 33
  • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit