Publish your products
Wall Absorber FreeStyle
Wall Absorber FreeStyle
Wall Absorber FreeStyle

    Wall Absorber FreeStyle

    Multiple combination options – excellent acoustics. FreeStyle wall absorbers come in various sizes and shapes that can transform any wall in a space into a 3D surface thereby literally creating a “moving” spatial experience! The FreeStyle collection elements have been carefully coordinated according to colour and geometry giving you plenty of freedom to create individualised designs. But a special feature continues to be their distinctive capacity to absorb sound. With an absorption coefficient of 90%, the wall absorbers soak up sounds and noise. They provide good conditions for keeping noise levels as low as possible, e.g. in restaurants or open-plan offices.

    Specification
    • Glass wool Wall Absorber FreeStyle TR, TL, R, Q and QS

      Name: OWAconsult glass wool Wall Absorber FreeStyle

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Wall Absorber

      Technical data:

      Proof of usability in accordance with EU Construction PVO:

      CE marking and Declaration of Performance (DoP)

      Visible fabric-laminated


      Design: fabric-covered

      Colour: fabric materials 


      Edge: sharp-edged, fabric-laminated

      Thickness:

      FreeStyle Q and R 40 mm

      FreeStyle QS, TR and TL 20 - 40 mm

      Sound absorption:

      Alpha w = 0,90 

      NRC = 0,85


      Humidity resistance: up to 90% RH

    Technical specification
    • Unique ref.Wall_Absorber_FreeStyle
    • Product familyAbsorber
    • Product groupAbsorber
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodePr_35_93_13_80
    • Uniclass 2015 DescriptionSound attenuator infill units
    • CSI MasterFormat 2014 Code09 84 33
    • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit