Publish your products
Wall Absorber Selecta
Wall Absorber Selecta

    Wall Absorber Selecta

    The Selecta wall absorbers combine form with working environments with high acoustic needs. Selecta are an exclusive range of lightweight glass wool absorbers with a sound absorption value αw = 1.00. Seven distinctive basic forms with white or coloured undersides are available. Special formats and shapes are possible on request. The wall absorbers can be freely combined to create expressive shapes.

    Specification
    • Glass wool Wall Absorber Selecta

      Name: OWAconsult glass wool Wall Absorber Selecta

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Wall Absorber

      Technical data:

      Proof of usability in accordance with EU Construction PVO:

      CE marking and Declaration of Performance (DoP)

      Visible side: white, black, fleece-laminated or fabric-laminated


      Design:  fleece- or fabric-covered

      Colour: white - black , finished or fabric materials 

      Light reflection: for white approx. 78 (ISO 7724-2, ISO 7724-3)

      Reaction to fire:

      only for white fleece covered A2-s1,d0 according to DIN EN 13501-1

      only for black fleece covered A2-s3,d0 according to DIN EN 13501-1

      Edge: sharp-edged, fleece- or fabric-laminated

      Thickness: 40 mm

      Sound absorption:

      Alpha w = 0,90 

      NRC = 0,85


      Humidity resistance: up to 90% RH

    Technical specification
    • Unique ref.Wall_Absorber_Selecta
    • Product familyAbsorber
    • Product groupAbsorber
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodePr_35_93_13_80
    • Uniclass 2015 DescriptionSound attenuator infill units
    • CSI MasterFormat 2014 Code09 84 33
    • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit