Publish your products
FOAMULAR® Ci-C-4x24x48

FOAMULAR® Ci-C-4x24x48

Owens Corning® FOAMULAR® & FOAMULAR® NGX™ CI-C Extruded Polystyrene (XPS) Rigid Foam Insulation are closed cell moisture resistant durable rigid foam board intended for use under a variety of coatings including EIFS and stucco systems.

FOAMULAR® & FOAMULAR® NGX™ CI-C are classified as a Type X/Type 2 product when tested in accordance with ASTM C578/CAN ULC S701 and provide stable thermal performance of R-5 per inch. Removal of the extruded skin surfaces provide smooth, flat, and parallel surfaces ideal as a base for coated surface materials.

Like all FOAMULAR® & FOAMULAR® NGX™ XPS insulation products, CI-C is made with Owens Corning’s patented Hydrovac process technology under strict quality control measures. The patented Hydrovac process technology makes it durable and highly resistant to moisture and permits the product to retain high R-value year after year - even after exposure to moisture and freeze-thaw cycling.

FOAMULAR® NGX™ CI-C contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 year), including the complete elimination of HFC 134a.1

Technical specification
  • Unique ref.FOAMULAR_Ci_C-4x24x48
  • Product familyFOAMULAR® XPS
  • Product groupFOAMULAR® XPS
  • TypeBuilding Material
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)48
  • Width (inches)24
  • Depth (inches)4
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States