Publish your products
FOAMULAR® C-200-1.5x24x96-Butt Edge

FOAMULAR® C-200-1.5x24x96-Butt Edge

A moisture-resistant, rigid foam insulation, which can be installed on interior or exterior of walls, foundation walls and under concrete floor slabs. With a thermal resistance of R-5 per inch of thickness, it will help your customer save money on heating and cooling costs.1 Lightweight, durable and impact-resistant, FOAMULAR® NGX™ products are easy to handle and install, offering all of the ease of use you expect from Owens Corning® FOAMULAR® with a 90% reduction in global warming potential.

Choose FOAMULAR® NGX™ Rigid Insulation for your next renovation and feel confident that you are helping to make an energy-efficient building while providing customer satisfaction. Application: Exterior Walls Insulated Sheathing, Basement Exterior Walls: Exterior/Interior Insulation & Basement Floors

Specification
  • Owens Corning is a global leader in building materials and insulation solutions, delivering high-performance products for residential, commercial, and industrial construction. Known for innovation in roofing systems, fiberglass insulation, and composite materials, Owens Corning helps create more energy-efficient, durable, and sustainable buildings.

    Their range includes advanced thermal insulation, acoustic solutions, and moisture management systems that support healthy indoor environments and meet modern building code compliance. From shingles and roof underlayment to continuous insulation and air sealing systems, Owens Corning provides integrated solutions for superior building performance.

    With a focus on energy efficiency, sustainable building practices, and green building certifications, the company also leads in fire-resistant insulation, commercial roofing systems, and high-performance composites for infrastructure and transportation. Their residential roofing products are trusted by contractors and homeowners alike, while their technical insulation is used in everything from HVAC systems to industrial applications.

    Through innovation, Owens Corning continues to drive advancements in building science, offering eco-friendly materials, enhanced air quality solutions, and long-term weather protection across a wide range of environments.

Technical specification
  • Unique ref.FOAMULAR_C_200-15x24x96-Butt_Edge
  • Product familyFOAMULAR® XPS
  • Product groupFOAMULAR® XPS
  • TypeBuilding Material
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)96
  • Width (inches)24
  • Depth (inches)1.5
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Canada
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit