Publish your products
FOAMULAR® C-200-1.5x24x96-Ship Lap

FOAMULAR® C-200-1.5x24x96-Ship Lap

A moisture-resistant, rigid foam insulation, which can be installed on interior or exterior of walls, foundation walls and under concrete floor slabs. With a thermal resistance of R-5 per inch of thickness, it will help your customer save money on heating and cooling costs.

Lightweight, durable and impact-resistant, FOAMULAR® NGX™ products are easy to handle and install, offering all of the ease of use you expect from Owens Corning® FOAMULAR® with a 90% reduction in global warming potential.

Choose FOAMULAR® NGX™ Rigid Insulation for your next renovation and feel confident that you are helping to make an energy-efficient building while providing customer satisfaction.

Technical specification
  • Unique ref.FOAMULAR_C_200-15x24x96-Ship_Lap
  • Product familyFOAMULAR® XPS
  • Product groupFOAMULAR® XPS
  • TypeBuilding Material
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)96
  • Width (inches)24
  • Depth (inches)1.5
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Canada
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit