Publish your products
FOAMULAR® F-604 Ribbed-2x24x96-Channeled Edge, 4 sides

FOAMULAR® F-604 Ribbed-2x24x96-Channeled Edge, 4 sides

Owens Corning® FOAMULAR® & FOAMULAR® NGX® 404/604 Extruded Polystyrene (XPS) Rigid Foam Insulations are specially designed for use in Protected Roof Membrane Assemblies (PRMA), where the insulation is placed over the membrane, providing a channelled pathway for incidental moisture to travel to roof drains. The compressive strength of FOAMULAR® & FOAMULAR® NGX® XPS Insulation provides the integrity needed for long-term roof performance.

FOAMULAR® NGX® 404/604 contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.

Technical specification
  • Unique ref.FOAMULAR_F_604_Ribbed-2x24x96-Channeled_Edge_4_sides
  • Product familyFOAMULAR® XPS
  • Product groupFOAMULAR® XPS
  • TypeBuilding Material
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)96
  • Width (inches)24
  • Depth (inches)2
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit