We are using cookies to provide our services

By using our services you agree to our use of cookies

QuietR® Rotary Duct Liner

Unique ref.: owenscorning-quietr
Brand: Owens Corning
Product family: Duct Insulation
Product group: QuietR®
Date of publishing: 2018-12-18
Edition number: 1
Type: Object (single object)
Download (1)

Owens Corning® QuietR® Rotary Duct Liner absorbs noise within sheet metal ducts, and contributes to indoor comfort by lowering heat loss or gain through duct walls.

Features 

• Absorbs fan and air turbulence noise and reduces popping noises within sheet metal ducts

• Outstanding thermal and acoustical performance 

• Bacterial and fungal growth resistant with an EPA registered biocide that helps protect the airstream surface from microbial growth 


Material main: Fiber Glass
Material secondary: Mineral wool
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Ductwork
UNSPSC name: Fiber insulation
UNSPSC code: 30141508
Uniclass 2.0 Code: PR-55-47-34
Uniclass 2.0 Description: Glass Fibre Insulation
Uniclass 2015 Code: Pr_25_57_06_34
Uniclass 2015 Description: Glass fibre insulation
NBS Reference Code: 55-47-34
NBS Reference Description: Glass Fibre Insulation
CSI MasterFormat 2014 Code: 23 07 13
CSI MasterFormat 2014 Title: Duct Insulation
OmniClass Number: 23-33 49 17
OmniClass Title: Duct Insulation
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Ductwork

Name Value
Air Flow 6000
Description Fiber Glass Roll
Material Fiber Glass

All BIM objects are real products from real manufacturers confirmed and approved