We are using cookies to provide our services

By using our services you agree to our use of cookies

QuietR® Duct Liner HD-Roll

Unique ref.: owenscorning-quietr-liner-hd
Brand: Owens Corning
Product family: Duct Insulation
Product group: QuietR®
Date of publishing: 2018-12-18
Edition number: 1
Type: Object (single object)
Download (1)

QuietR® Duct Liner HD-Roll is a high density roll designed to be installed inside sheet metal ductwork or plenums with metal fasteners and adhesives. The smooth, fire-resistant airstream surface resists damage during installation and in service. It is ideal for use in large ducts and plenums where air velocities do not exceed 6,000 fpm (30.5 m/s). 

Features 

• Outstanding thermal and acoustical performance

• Absorbs noise within the duct that helps create quiet and comfortable environments 

• Tough, abuse-resistant surface which reduces installation costs because these products resist damage 

• Cleanable surface with a black mat facing that provides a smooth, durable surface making it easy to clean the duct liners using methods and equipment described in North American Insulation Manufacturers Association (NAIMA) Publication AH122, Cleaning Fibrous Glass Insulated Duct Systems: Recommended Practice 

• Does not support bacterial and fungal growth with an EPA registered biocide that protects the airstream surface from microbial growth


Material main: Fiber Glass
Material secondary: Mineral wool
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Ductwork
UNSPSC name: Fiber insulation
UNSPSC code: 30141508
Uniclass 2.0 Code: PR-55-47-34
Uniclass 2.0 Description: Glass Fibre Insulation
Uniclass 2015 Code: Pr_25_57_06_34
Uniclass 2015 Description: Glass fibre insulation
NBS Reference Code: 55-47-34
NBS Reference Description: Glass Fibre Insulation
CSI MasterFormat 2014 Code: 23 07 13
CSI MasterFormat 2014 Title: Duct Insulation
OmniClass Number: 23-33 49 17
OmniClass Title: Duct Insulation
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Ductwork

Name Value
Air Flow 6000
Description High Density Fiber Glass Roll
Material Fiber Glass

All BIM objects are real products from real manufacturers confirmed and approved