Unique ref.: | owenscorning-quietr-spiral |
---|---|
Brand: | Owens Corning |
Product family: | Duct Insulation |
Product group: | QuietR® |
Date of publishing: | 2018-12-18 |
Edition number: | 1 |
Type: | Object (single object) |
Description Owens Corning® QuietR® Spiral Duct Liner is tailored to fit your specific duct size, compression at grooves and joints is kept to a minimum, providing consistent thermal performance throughout the entire duct system.
Features
• Outstanding thermal and acoustical performance
• Economical, cost effective alternative to round double-wall configuration air ducts
• Cleanable surface with a black mat facing that provides a smooth, durable surface making it easier to clean the duct liners using methods and equipment described in North American Insulation Manufacturers Association (NAIMA) Publication AH122, Cleaning Fibrous Glass Insulated Duct Systems: Recommended Practice
• Bacterial and fungal growth resistant with an EPA registered biocide that protects the airstream surface from microbial growth
Product url: | https://www.owenscorning.com/insulation/products/quietr-spiral-duct-liner |
---|---|
Installation instructions: | https://dcpd6wotaa0mb.cloudfront.net/mdms/dms/EIS/61262/61262-QuietR-Spira... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://dcpd6wotaa0mb.cloudfront.net/mdms/dms/EIS/10018478/10018478-QuietR... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/owens/product/owenscorning-quietr-spiral
Material main: | Fiber Glass |
---|---|
Material secondary: | Mineral wool |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Ductwork |
---|---|
UNSPSC name: | Fiber insulation |
UNSPSC code: | 30141508 |
Uniclass 2.0 Code: | PR-55-47-34 |
Uniclass 2.0 Description: | Glass Fibre Insulation |
Uniclass 2015 Code: | Pr_25_57_06_34 |
Uniclass 2015 Description: | Glass fibre insulation |
NBS Reference Code: | 55-47-34 |
NBS Reference Description: | Glass Fibre Insulation |
CSI MasterFormat 2014 Code: | 23 07 13 |
CSI MasterFormat 2014 Title: | Duct Insulation |
OmniClass Number: | 23-33 49 17 |
OmniClass Title: | Duct Insulation |
Name | Value |
---|---|
Air Flow | 5000 |
Description | Grooved Fiber Glass Board |
Material | Fiber Glass |
All BIM objects are real products from real manufacturers confirmed and approved