Publish your products
Loft Hatches
Loft Hatches
    Palco UK

    Loft Hatches

    Loft hatch access panel with steel frame and door leaf. Panel are constructed from 0.9 mm zintec steel.

    Features and benefits:

    Ready to install, with all ironmongery already fitted.

    Can be provided in single leaf configuration.

    Fire certified available of up to two hours.

    Variety of concealed lock available.

    25 mm picture or beaded frame available.

    Steel door.

    key words: access panel access hatch inspection hatch access door ceiling panel hidden door inspection door

    Specification
    • Product application: Contains red list materials: Ceiling mounted access panels. No Country of material origin: Europe Country of product manufacture: United Kingdom Manufacturing plant location: United Kingdom Material: Carbon steel stainless steel Embodied carbon: 88 Recyclability: 99 Recycled content: 22 Position: Ceiling-mounted. Panel material: Carbon steel/ Zintec. Configuration: Single leaf. Frame: Carbon steel/ Zintec. Frame finish: Polyester powder-coated. Surface texture: Smooth. Frame colour: White (RAL 9010).,RAL colour. Door thickness: 0.9 mm.,1.2 mm. Finish: Powder coated Material: Carbon steel Stainless steel Shape: Rectangle Square Warranty description: Ten year NBS-U2015-UK: Pr_30_59_36_01 : Access panels NBS-U2015-UK: Pr_30_59_24_52 : Carbon steel doorsets NBS-CAWS-UK: 87050a03-d7dd-5c7e-b988-e4012b229169 : Doorsets NBS-CAWS-UK: K10/430 : Access panels NBS-CAWS-UK: f325f4f7-b7ef-50d7-bdbc-71a81bd354c3 : Doorsets
    Technical specification
    • Unique ref.LH
    • Product familyAccess Panels
    • Product groupPanels
    • TypeObject (single object)
    • Date of publishing2025-01-22
    • Edition number1
    Links
    Related
    • Material mainPowder coated steel
    • Material secondaryPlaster
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationDoor Panel
    • Uniclass 2015 CodePr_30_59_36
    • Uniclass 2015 DescriptionHatches and access panels
    • CSI MasterFormat 2014 Code08 31 16
    • CSI MasterFormat 2014 TitleAccess Panels and Frames
    • OmniClass Number23-17 11 29
    • OmniClass TitleAccess Panels

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit