Publish your products
VTX Series Atmosphere Inline Fan

VTX Series Atmosphere Inline Fan

PRODUCT DETAILS

When these high performance inline duct blowers were conceived, reliability and efficiency were the main goals. Its more powerful motor combined with its aerodynamically designed shape make Vortex Power fans the performance leader in its category.

    KEY FEATURES

    • Suggested replacement for WhisperLine
    • 4" to 12" duct diameters
    • From 198 to 1124 CFM
    • Aerodynamic design allowing more air flow
    • 100% speed controllable easing air flow adjustment
    • Prewired with 120V power cord
    • AMCA Air Listed
    • 10-year warranty

    Additional Models

    VTX600, VTX600L, VTX800, VTX800L, VTX1000, VTX1200, VTX1200L

    Specification
    • Typical Residential Applications
      Inline fans enhance air quality and reduce point source pollutants in a variety of indoor spaces, such as damp basements, crawl spaces, attics, etc.

      Kitchen ventilation
      Proper kitchen ventilation is the key to reduce cooking odors, smoke, contaminants and moisture. An inline fan connected to your range hood will increase exhaust performance and ensure clean air in the kitchen area.

      Bathroom ventilation
      Moisture buildup can create structural damages and cause growth of mold mildew and bacteria. The VTX Series is an efficient and quiet solution for proper bathroom ventilation. Duct boosting Inline Fans are ideal for ventilating a new addition or for improving the efficiency of an existing air system.

      Garage ventilation
      Inline Fans are ideal for removing harmful car fumes and pollutants.

      Dryer booster
      Ideal clothing dryer venting arrangements with short duct length are often not possible. An inline vent boosting blower is a common solution to this problem.

    Technical specification
    • Unique ref.atmosphere-inline-fans-vtx-series-4-diameter
    • Product familyHome and Building Solutions
    • Product groupVentilation & Indoor Air Quality / Atmosphere Inline Fans
    • TypeObject (single object)
    • Date of publishing2023-12-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationFan
    • ETIM CodeEC000532
    • ETIM NameFan
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit