Unique ref.: | panduit-029 |
---|---|
Brand: | Panduit |
Product family: | Electronics |
Product group: | Communication and Data Processing Equipment |
Date of publishing: | 2011-02-07 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.panduit.com/Products/ProductOverviews/ProductSearch/index.htm?N... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/panduit/product/panduit-029
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Communication |
---|
Name | Value |
---|---|
Material | Steel |
Number Of Ports | 48 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®