Publish your products
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble
Panel Plus® Laminate Marble

    Panel Plus® Laminate Marble

    - Panel Plus® Sierra Marble : Luxury gold marble laminate, the art of beauty that brings nature into your home.
    - Panel Plus® Carbon Terrazzo : Take an interior design to the next level with polished terrazzo marble.
    - Panel Plus® Travertine : Feel the breath of nature with the marble-patterned laminate inspired by the hot spring.
    - Panel Plus® Moonlight Marble : Empowering your inner design to feel more extravagance with marble laminate with a golden veins.
    - Panel Plus® Midnight Marble : The eye-catching details that everyone will notice with the shiny black marble with a hint of white veins.
    - Panel Plus® Calacatta Marble : Add an aesthetic detail to your home with a subtle grey marble laminate.

    Technical specification
    • Unique ref.Panel_Plus_Laminate_Marble
    • Product familyLaminate
    • Product groupMarble
    • TypeBuilding Material
    • Date of publishing2022-04-25
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)0.8
    Related
    • Material mainLaminate
    • Material secondaryMarble
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit