Publish your products
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid
Panel Plus® Laminate Solid

    Panel Plus® Laminate Solid

    - Panel Plus® Latte : Experience the simplicity and minimal decor with warm-toned laminate.
    - Panel Plus® Sand Grey : All eyes are on this classic yet seductive grey-toned laminate that adds a bit of dynamic to your room.
    - Panel Plus® Horlick : A perfection of minimal style, an off-white laminate creates a calm and peaceful atmosphere.
    - Panel Plus® Orchid : Pantone of the year 2022, A purple tone adds a hint of spirit and joyousness to any design.
    - Panel Plus® Chiffon White : Add a touch of elegance to your furniture with a light cream laminate.
    - Panel Plus® Olive Green : A muted green laminate lets you indulge in the midst of nature.
    - Panel Plus® Pistachio : Freshen up your room with a bright green pastel laminate.
    - Panel Plus® Marine Green : The charm of simplicity with light sea green provides a lively vibe to your home.
    - Panel Plus® Graphite : This dark grey laminate simply matches well with all tones which makes your style more remarkable.

    Technical specification
    • Unique ref.Panel_Plus_Laminate_Solid
    • Product familyLaminate
    • Product groupSolid
    • TypeBuilding Material
    • Date of publishing2022-04-25
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)0.8
    Related
    • Material mainLaminate
    • Material secondarySolid surface
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit