We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Duroteq Beige

Unique ref.: DuroteqBeige
Brand: Ceramika Paradyż
Product family: Duroteq
Product group: Beige
Date of publishing: 2019-01-22
Edition number: 1
Type: Object (single object)
Download (8)
As many as eight different colour patterns allow for a perfect selection of the product according to the arrangement assumptions – four warm colours (beige, perla, mocca, brown) and four cold colours (bianco, grit, graphite, nero) is a wide array of choices. Besides, each of them is in three various types of surfaces that are appropriate for this type of the product - in the matt, polished and structured. If we add the full range of the collection elements along with treads, skirting boards, and mosaics, we will understand why Duroteq has a complete and wide range within unglazed stoneware dedicated for special applications. However, what distinguishes our latest collection from other products with similar characteristics, is the modernised production method allowing for greater than previously control of obtained visual effects.

The dry pressed ceramic tiles intended for installation indoors and outdoors on floors and walls of residential, public utility buildings and industrial facilities


Material main: Ceramics
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Africa
  • Benin
  • Burkina Faso
  • South Africa
Asia
  • Azerbaijan
  • Georgia
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Tajikistan
  • Uzbekistan
Europe
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Ukraine
  • United Kingdom
Middle East
  • Israel
  • Kuwait
  • Lebanon
  • United Arab Emirates
North America
  • Canada
Oceania
  • New Zealand

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application Wall ; Floor ; Outside
Color Beige
Linear Dimensions 298 mm — 598 mm
Material Ceramic
Texture matt ; polished ; structure
Tile Type Rectified

All BIM objects are real products from real manufacturers confirmed and approved