Publish your products
Pure Point Light
Pure Point Light
Pure Point Light
Pure Point Light
Pure Point Light
Pure Point Light
Pure Point Light
    Parans

    Pure Point Light

    4.9 out of 5 stars4.9(7 reviews)

    Our luminaire Pure Point Light spreads the natural sunlight från Parans solar collector, the SP4 collector. The luminiare needs to always be combined with a SP4 system (Parans solar collector).

    Pure Point Light spreads the healthy sunlight like a Spotlight. It can be used in a variety of ways. Use the luminaire to create a dramatic spotlight beam or to direct the light on a surface. It is an easy way of having sunlight indoors.

    The luminaire is not available only as a luminaire, but must be combined with the active daylighting solar collector SP4. The SP4 has high-tech fiber optic cables that leads the sunlight up to 100 meters (328 feet) into the building. The quality of the cables allows the light quality – the visible part of the healthy full spectrum light – and luminosity to retain all the way to the luminaires indoors.








    Specification
    • Pure Point Light (Article No. 10221)

      To maximize the full potential of the Parans’ solutions in your design we provide natural lighting design and assistance for both new and retrofit projects. We include natural light design calculations, space layout (on the roof and indoors), technical specifications.

      For the Pure Point Light  one fiber optical cable is used per luminaire. The light out put is 700* lumen per luminaire (=per cable).

      *All values are based on solar illuminance of 100 000 Lux and dependent on length of optical cable.

      Pure Light has dimensions Ø110 x 65 mm.

      Material: aluminum 

      Recess depth is 250 mm.

      Tilt: 60°

      Rotate: 355°

      Protection rating: IP20

      Ceiling material: False ceiling

    Technical specification
    • Unique ref.pure-point-light
    • Product familyDaylighting
    • Product groupLuminaire Point Light
    • TypeObject (single object)
    • Date of publishing2020-10-12
    • Edition number1
    • Height (mm)65
    • Width (mm)110
    • Depth (mm)110
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryLighting - Natural
    • IFC classificationLight Fixture

    Region availability

    Asia Europe North America
    China
    France
    United States
    Hong Kong
    Italy
    India
    Romania
    Indonesia
    Spain
    Malaysia
    Sweden
    Thailand
    United Kingdom
    United Arab Emirates