Publish your products
Parex Standard WaterMaster EIFS, Metal Stud or CMU
Parex USA

Parex Standard WaterMaster EIFS, Metal Stud or CMU

Standard WaterMaster is our premium drainage EIF system. Like Standard EIFS, this system also offers the base level of benefits available in EIFS; energy efficiency, light weight, versatile design, and economical installation. Like Standard WaterMaster LCR this system provides water-resistive barrier and means of drainage. This system is superior in that the water-resistive barrier is liquid applied which means less chance of rips and tears. This liquid applied water-resistive barrier also acts as an air barrier allowing for climate control systems to operate more efficiently. Means of drainage is achieved through vertical ribbons of adhesive providing a larger drainage plane for incidental moisture.

CLICK FOR LEED INFORMATION

1"=R-3.8, 2"=R-7.6, 3"=R-11.4, 4"=R=-15.2
Technical specification
  • Unique ref.parex-watermaster-eifs
  • Product familyWall Cladding Sheets
  • Product groupExterior Insulation and Finish Systems (EIFS)
  • TypeObject (single object)
  • Date of publishing2011-12-06
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit