Publish your products
Fed-Spec Grade USB Charger with Tamper-Resistant 20A Duplex Receptacles

Fed-Spec Grade USB Charger with Tamper-Resistant 20A Duplex Receptacles

4.2 out of 5 stars4.2(5 reviews)


Features & Benefits
  • Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
  • AC receptacles available in 15 and 20A, 125V.
  • AC receptacles are tamper-resistant as standard—patented shutter system prevents improper insertion of foreign objects.
  • Multiple color options available.
  • Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
  • Stainless steel auto-ground clips assure positive ground.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color: Green
Available Colors: Black, Brown, Gray, Ivory, Light Almond, Nickel, Red and White
Type: Tamper-Resistant
Style: Decorator

Listing Agencies/Third Party Information
  • CSA Listing Info: C22.2 No. 42, C22.2 No. 223
  • CSA Standard: Yes
  • cULus: Yes
  • Federal Spec: Yes
  • Fed Spec Number: WC596
  • UL Listing No: Complies with test requirements UL 498, UL 1310
  • UL Standard: Yes

Dimensions
Depth (U S): 1.392"
Height (U S): 3.28"
Width (U S): 1.693"

Technical Information
Amps: 15A
Flammabillity Rating: UL94 V2 (for device cover) 5V (for device body and frame)
Material: Polycarbonate face; nylon body
NEMA Configuration Number: 5-15R
Operating Temperature Celsius: Maximum continuous +60°C, minimum -40°C without impact
Volts: 125V

Country of Origin
Country of Origin: CHINA

www.legrand.ca/passandseymour
Technical specification
  • Unique ref.sg-usb2
  • Product familySwitches and Receptacles
  • Product groupElectrical Receptacles
  • TypeObject (single object)
  • Date of publishing2015-03-02
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Switchgear

Region availability

North America
United States