We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BioPLus A+

Unique ref.: BioPLus-A
Brand: Paver
Product family: BioPlus
Product group: A+
Date of publishing: 2019-05-31
Edition number: 1
Type: Object (single object)
Download (5)
BioPLUS®
is a patented construction system,
composed of concrete formwork blocks
lightened of LECA expanded clay and insulating insert
high density.

CHARACTERISTICS OF THE BLOCK
40.5 cm thick
adim radioactivity index 0,306 + 0,015
CHARACTERISTICS OF THE ISOLANT
expanded polystyrene insulation with graphite
thickness 17 cm
thermal conductivity W / mK 0.030
CHARACTERISTICS OF THE WALL
thermal transmittance W / m2 K 0,22
periodic thermal transmittance Y W / m2 K 0.019
mqK / W 4.38 thermal resistance
equivalent thermal conductivity W / mk 0.092
acoustic insulation by air dB 57
weight of the masonry Kg / mq 500
thickness cast concrete cm 15


Material main: Concrete
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Concrete
Uniclass 1.4 Code: L331
Uniclass 1.4 Description: Concrete
Uniclass 2015 Code: Pr_20_31_16
Uniclass 2015 Description: Concretes
CSI MasterFormat 2014 Code: 03 00 00
CSI MasterFormat 2014 Title: Concrete
OmniClass Number: 23-13 35 21 11
OmniClass Title: Concrete Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Material concrete
Thickness 170 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material concrete

All BIM objects are real products from real manufacturers confirmed and approved