We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BioPLus Tramezza

Unique ref.: BioPLus-Tramezza
Brand: Paver
Product family: BioPlus
Product group: Tramezza
Date of publishing: 2019-05-31
Edition number: 1
Type: Object (single object)
Download (5)
BioPLUS®
is a patented construction system,
composed of concrete formwork blocks
lightened of LECA expanded clay and insulating insert
high density.

CHARACTERISTICS OF THE WALL
- thermal transmittance W / m K 0.64
- thermal resistance m K / W 1.27
- thermal conductivity
equivalent W / mk 0.26
- soundproofing
by air dB 59
- weight of the masonry Kg / m 524
- thickness cast concrete cm 15


Material main: Concrete
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Concrete
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Material concrete
Thickness 150 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material concrete

BIMobject®