Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
paver/products/e4b4ac19-5fcf-4e19-b8f0-5939246d5d61
Home
Categories
Building Materials
Pavers & Stones
Saint Florent
Unavailable in United States
Paver
Follow
Saint Florent
Saint Florent is a concrete self-locking paving characterized by an "impression" finish, which makes the surface variegated and irregular
Download
Specification
Specification
Dimensions:
16 x 16 cm
Thickness: 6 cm
Weight:
136 kg / sqm
178 Kg / sqm
Technical specification
Technical specification
Unique ref.
Saint-Florent
Product family
Self-locking flooring
Product group
Antique series
Type
Object (single object)
Date of publishing
2019-05-31
Edition number
1
Links
Links
Product url
http://www.paver.it/pavimentazioni-autobloccanti/serie-design/saint-florent
Technical description
http://www.paver.it/pavimentazioni-autobloccanti/serie-design/saint-florent
Related
Related
Material main
Concrete
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Building Materials - Pavers & Stones
IFC classification
Floor
UNSPSC name
Flooring
UNSPSC code
301617
Uniclass 2015 Code
EF_30_20
Uniclass 2015 Description
Floors
CSI MasterFormat 2014 Code
09 60 00
CSI MasterFormat 2014 Title
Flooring
OmniClass Number
23-15 17 13 17
OmniClass Title
Masonry Flooring
CSI UniFormat II Code
B1010
CSI UniFormat II Title
Floor Construction
Region availability
Europe
Italy
Similar products
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
4.4
(
9
)
Download
DITON
ROAD CURB
Download
Odorizzi Soluzioni In Pietra
Porphyry Stone: Crazy Stone Paving, Normal Type Th. 2/5 Cm. Natural Surface
2.4
(
7
)
Download
Generic Building Materials
Gravel
Download
Tile Tech Pavers
Porcelain Pavers - Stone Series™
Download
Asociación HISPALYT
Material Library - Clay pavers
4.0
(
5
)
Download