Publish your products
DS-MBZ942L SmartMount® Digital Menu Board Ceiling Mount with 8pt Adjustment - Landscape 2x1 Configuration for 40" to 42" Displays

DS-MBZ942L SmartMount® Digital Menu Board Ceiling Mount with 8pt Adjustment - Landscape 2x1 Configuration for 40" to 42" Displays

Peerless-AV’s quick service restaurant (QSR) Menu Board Ceiling Mount is designed to create a seamless mounting surface through connecting wall plates. Continuous and fixed tilt options allow all displays to be tilted at the same angle with ease, creating flawless alignment. The QSR Menu Board Mount has a tool-less 8pt adjustment to position all of the displays on the same plane. Quick connect adaptor rails quickly attach to the support frame with an auto latch, easing the set up and making the QSR Menu Board Mount the perfect mounting solution.

Features

  • Included security hardware deters tampering and theft
  • Landscape configuration for 40"-42" displays with mounting hole patterns 1769 x 400mm (69.65"W x 15.75"H)
  • Tool-less four corner depth adjustment aligns the displays on the same plane
  • Horizontal adjustment allows the installer to create a menu board with a seamless appearance
  • Continuous and Increlok™ tilt options assure that all displays are tilted at the same angle to assure alignment
  • Quick connect latch automatically engages the wall plate when mounting the display for a speedy set-up and peace of mind
  • Connecting wall plates create a continuous mounting surface for ease of display alignment
  • Minimum compatible length, fixed column: EXT018
  • Minimum compatible length, adjustable column: ADD0203 (adjusts to a minimum 31")
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 42"
    • Weight Capacity; 200lb (90.9kg)
    • Color; Black
    • Finish; Powder Coat
    • Increlock Increments; 0, +5, +10, +15
    • Mounting Pattern; 1769 x 400mm (69.65 x 15.75")
    • Security Features; Security Hardware
    • Product Dimensions; 72.16" x 19.49" x 7.47" (1833 x 495 x 190mm)

    Package Specs

    • Shipping Weight; 61.1lb (27.7kg)
    • Ship Dimensions; 17 x 13.5 x 47" (431.8 x 342.9 x 1,193.8mm)
    • UPC Code; 735029308157

    Variant ID: 34322265997443

    Variant SKU: DS-MBZ942L-2X1

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.ds-mbz942l
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City