Publish your products
DS-VW650 SmartMount® Ultra Thin Flat Video Wall Mount for Displays 40" or larger, up to 75lb (34kg)

DS-VW650 SmartMount® Ultra Thin Flat Video Wall Mount for Displays 40" or larger, up to 75lb (34kg)

Peerless-AV’s SmartMount® Ultra Thin Flat Video Wall Mount gets displays tight to the wall and effortlessly creates ultra-sleek video walls in virtually any configuration. This modular system provides infinite possibilities and a quick install time using horizontal adjustment and custom pre-sized spacers. This advanced, yet easy to install, digital signage mount includes a wall plate and easy attachment rails that simplify getting the display on the wall, while a sturdy locking rail affixes to the top to maximize safety and security.

Features

  • Unique modular design offers unlimited video wall display configurations
  • Create video walls where the profile virtually disappears from view with a unique design that provides a streamlined .69" (17.5mm) depth from wall
  • Custom wall plate spacers eliminate extra measuring and guesswork during installation
  • Simple horizontal adjustment makes aligning displays quick and easy
  • Ultra-thin design provides a streamlined video wall profile
  • Durable locking rail holds TV ensuring a safe and secure installation
  • Includes security hardware that can help deter tampering or loss
  • All necessary mounting hardware included
  • Maximum load capacity 75lb (34kg)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" and Up
    • Weight Capacity; 75lb (34kg)
    • VESA Pattern; 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400, 600 x 400
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Distance from Wall; .69" (18mm)
    • Product Dimensions; 35.00" x 20.18" x 0.69" (889 x 513 x 18mm)

    Package Specs

    • Shipping Weight; 16lb (7.3kg)
    • Ship Dimensions; 21 x 1.5 x 35" (533.4 x 38.1 x 889.0mm)
    • UPC Code; 735029274490

    Variant ID: 29193697886323

    Variant SKU: DS-VW650

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw650
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit