Publish your products
DS-VW795-QR SmartMount® Full Service Video Wall Mount with Quick Release for 65" to 98" Displays

DS-VW795-QR SmartMount® Full Service Video Wall Mount with Quick Release for 65" to 98" Displays

The SmartMount® Full Service Video Wall Mount with Quick Release offers an easy to install and service solution for both landscape and portrait displays. Designed for quick service access in recessed video wall applications, the DS-VW795-QR provides versatility for integrators. With the quick-release functionality, users have the ability to articulate the display from the wall by gently pressing on the front of the display. Featuring tool-less micro-adjustment at eight points, the mounts can overcome uneven walls to create a seamless video wall display. In addition, custom wall plate spacers eliminate the guesswork and on-site calculations, reducing installation time and cost.

Features

  • Quick release mechanism provides convenient display access in recessed applications
  • Quick release can be disabled with a locking screw to prevent unintentional pop-outs
  • Modular mount for unlimited video wall display configurations
  • Accommodates displays in landscape and portrait orientation
  • Simple, tool-less micro-adjustments at 8 points seamlessly align the displays
  • Integrated cable management tie-backs make display-to-display cabling simple
  • Reusable custom wall spacers eliminate guesswork and on-site installation calculations (sold separately)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 65" to 98"
    • VESA Pattern; 200 x 200 up to 600 x 600mm
    • Weight Capacity; 225lb (102kg)
    • Color; Black
    • Finish; Power Coat
    • Security Features; Security Hardware
    • Distance from Wall; 3.68" - 4.43" (90 - 113m)
    • Product Dimensions; 32.87" x 27.58" x 3.68" - 4.43" (835 x 700 x 93-113mm)
    • Product Weight; 40lb (18.1kg)

    Package Specs

    • Shipping Weight; 46lb (19.5kg)
    • Ship Dimensions; 28 x 3.75 x 34" (711.2 x 95.3 x 863.6mm)
    • UPC Code; 735029301455

    Variant ID: 29193698705523

    Variant SKU: DS-VW795-QR

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw795-qr
  • Product familyMounting Solutions
  • Product groupLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit