Publish your products
DSF265L Landscape Floor to Ceiling Cable Mount for 46" to 65" Displays

DSF265L Landscape Floor to Ceiling Cable Mount for 46" to 65" Displays

Peerless-AV’s Floor to Ceiling Cable Mount is the ideal digital signage mounting solution for store windows. This sleek mount allows businesses to create a platform for eye-catching content, delivered on a mounting solution that is discreet and unobtrusive. With a multitude of installer-friendly features, this mount is suspended on high tensile steel wire, which is a highly secure and stable foundation for displays up to 65" (max weight 65lb). The ability to position the screen at any point along the cable length, and the choice of either landscape or portrait orientation, make this an incredibly versatile solution that can be adapted to suit a wide range of both retail and commercial applications.

Features

  • Mounting solution for a flat panel display that attaches at any point along the cable making it ideal for store windows
  • Also available for portrait display mounting (DSF265P)
  • Kwik-Grip™ cable hardware instantly sets the adaptor height without the use of a tool
  • Keyhole slotted adaptor plate simplifies the install
  • Included eye-screws and decorative plates provide an aesthetically pleasing finish and simple cable connection
  • Included turnbuckles provide cable tension, resulting in a plumb display
Specification
  • Product Specs

    • Package Size (W x H x D); 37.00" x 4.50" x 4.25" (940 x 114 x 108mm)
    • Shipping Weight; 7.33lb (3.3kg)
    • UPC Code; 735029316121
    • Package Contents; Cables (2), Adaptor Rails and Mounting Hardware

    Package Specs

    • Minimum to Maximum Screen Size; 46" to 65"
    • VESA Pattern; 200 X 200, 300 X 300, 400 X 400 and 400 x 600
    • Weight Capacity; 65lb (29.5kg)
    • Color; Black, Silver
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Product Dimensions; 22' (6.7m) Cables
    • Product Weight; 6.75lb (3.1kg)

    Variant ID: 29193704865907

    Variant SKU: DSF265L

    Type: Ceiling Mount

Technical specification
  • Unique ref.dsf265l
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City