Publish your products
DST942-6 Multi-Display Ceiling Mount with Six Telescoping Arms for 37" to 42" Displays

DST942-6 Multi-Display Ceiling Mount with Six Telescoping Arms for 37" to 42" Displays

The DST942-6 Multi-Display Ceiling Mount includes telescoping arms that hold six displays evenly spaced in a circular configuration, helping you create the ideal multi-display ceiling mounted solution. Each arm’s adjustable depth allows the installer to set the spacing between each display to meet your application’s needs. With 360° of swivel, and 0° to 20° of tilt, this mount creates the perfect viewing angle for any application. The mount has been designed with superior aesthetics in mind and provides a bottom cover, resulting in sleek and clutter-free cable management throughout the entire solution.

Features

  • Tri and Quad options also available
  • Bottom cover provides superior aesthetics by hiding cables from view
  • Arms telescope to allow for the desired display spacing
  • 0° to 20° of tilt and 360° of swivel at time of installation
  • Universal mount fits displays with mounting patterns up to 730 x 405mm (28.75"W x 15.95"H)
  • Each display swivels independently +-20° for perfect positioning
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 37" to 42"
    • Weight Capacity; 480lb (218kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +20
    • Product Dimensions; 56.4 X 21.8 X 56.4" (1433 X 554 X 1433mm)

    Package Specs

    • Shipping Weight; 215lb (97.7kg)
    • Ship Dimensions;32 x 12 x 52" (812.8 x 304.8 x 1,320.8mm)
    • UPC Code; 735029302926

    Variant ID: 29193706373235

    Variant SKU: DST942-6

    Type: Ceiling Mount

Technical specification
  • Unique ref.dst942-6
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit