Publish your products
DST995 SmartMount® Flat/Tilt Universal Ceiling Mount with Media Player Device Storage for 40" to 95" Displays

DST995 SmartMount® Flat/Tilt Universal Ceiling Mount with Media Player Device Storage for 40" to 95" Displays

The DST995 Flat/Tilt Universal Ceiling Mount with Media Player Device Storage offers a “single-box" solution for most medium to large format digital signage display installations. This universal solution was designed to provide easy access to internal media player storage space without having to remove the display. The ratchet tilt design and swivel adjustments allow the display to be set at the perfect viewing angle for maximum impact.

Features

  • Universal mounting in either portrait or landscape orientation
  • Accommodates VESA® mounting patterns of 200 x 200, 300 x 300, 400 x 200, 400 x 300 and 400 x 400mm, ACC-V800X adaptor available for 600 x 400 and 800 x 400mm patterns
  • Ratchet style tilt from 0° to 15° simplifies the install
  • Available area within mount for housing a computer or media player device 16.00" x 11.00" x 3.25" (406 x 279 x 83mm)
  • Rear cover removed for easy access to the media player without having to remove the display
  • Internal side and top mounting locations provided for an electrical box
  • Clean design hides components and cable from view
  • Provided security screws help prevent tampering and theft
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 95"
    • Weight Capacity; 225lb (102kg)
    • VESA Pattern; 200 x 200, 300 x 300, 400 x 200, 400 x 300 and 400 x 400
    • Tilt; 0°, 5°, 10°, 15°
    • Color; Black
    • Finish; Matte
    • Security Features; Security Hardware
    • Product Dimensions (W x H x D); 17.19" x 17.27" x 3.81" (437 x 439 x 97mm)
    • Product Weight; 16lb (7.3kg)

    Package Specs

    • Package Size (W x H x D); 23.50" x 17.50" x 8.25" (597 x 444 x 210mm)
    • Package Ship Weight; 20.5lb (9.3kg)
    • Package UPC Code; 735029300205
    • Package Contents; Frame, adaptor, rear cover and mounting hardware

    Variant ID: 29193706668147

    Variant SKU: DST995

    Type: Ceiling Mount

Technical specification
  • Unique ref.dst995
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit