Publish your products
EPA762PU Outdoor Articulating Wall Mount for 42" to 75" Indoor or Outdoor Displays

EPA762PU Outdoor Articulating Wall Mount for 42" to 75" Indoor or Outdoor Displays

Peerless-AV’s Outdoor Articulating Wall Mount is the ideal mounting solution for 42"-75" indoor or outdoor displays. The EPA762PU is specially coated with a protective anti-corrosive e-coating that repels against damaging temperature-related and outdoor corrosive elements. This all-season mounting solution is ideal for patios or decks, as well as installations in humid indoor areas like sun-rooms, locker rooms, bathrooms, car washes, indoor pools or water parks.

Features

  • Made of corrosion-resistant materials for weather resistance
  • Fits displays with mounting patterns up to 730 x 405mm (28.75"W x 15.95"H) and up to 600 x 400mm VESA® compliant
  • Universal model extends from 4.50" (114mm) to 22.72" (577mm) from the wall
  • Open wall plate design for increased wall access and improved aesthetic
  • Universal mounting pattern accommodates a variety of display mounting patterns
  • IncreLok™ tilt allows adjustment of +15°/-5°
  • Wood, concrete and cinder block mounting hardware included
  • Includes all necessary wall and display attachment hardware
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 75"
    • Weight Capacity; 150lb (68kg)
    • VESA Pattern; 600 x 400
    • Mounting Pattern; 600 x 400mm (28.75 x 15.95")
    • Color; Black
    • Finish; E-Coat Covered with Outdoor Powder Paint
    • Security Features; None
    • Tilt; +15° / -5°
    • Swivel Yaw; +45° / -45°
    • Increlock Increments; -5°, 0°, 5°, 10°, 15°
    • Distance from Wall; 4.50-22.72" (114-577mm)
    • Product Dimensions (W x H x D); 30.75" x 16.89" x 4.50"-22.72" (781 x 429 x 114-577mm)
    • Product Weight; 26.8lb (12.2kg)

    Package Specs

    • Shipping Weight; 29.3lb (13.1kg)
    • Ship Dimensions; 12 x 4.25 x 33" (304.8 x 108.0 x 838.2mm)
    • UPC Code; 735029314387

    Variant ID: 34322265669763

    Variant SKU: EPA762PU

    Type: Outdoor

Technical specification
  • Unique ref.epa762pu
  • Product familyOutdoor Solutions
  • Product groupOutdoor Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City