Publish your products
EWP-49XE4F Outdoor Tilt Wall Mount, Portrait, for the LG 49" XE4F-M Series High Brightness Outdoor Display

EWP-49XE4F Outdoor Tilt Wall Mount, Portrait, for the LG 49" XE4F-M Series High Brightness Outdoor Display

The Peerless-AV® Outdoor Tilt Wall Mount was designed exclusively for the LG 49" XE4F-M Series High Brightness Outdoor Display. Constructed of weatherproof and corrosion resistant materials, this mount is built to thrive outdoors, all year round. With a clean profile, security hardware to deter tampering, and air baffles to ensure proper airflow to the display, the EWP-49XE4F is an ideal mounting solution for any portrait oriented application - from retail, mass transit and more.

Features

  • Designed specifically for outdoor use and constructed from weatherproof materials
  • Adaptors hook onto the wall plate, simplifying the install
  • IncreLokTM tilt locks the display at 0°, 2° or 4°
  • Clean profile design hides cables and hardware within enclosed wall plate for a clutter-free installation
  • Security hardware deters tampering and theft
  • Air baffles help separate exhaust from intake air
Specification
  • Product Specs

    • Dimensions (W x H x D); 24.29" x 44.00" x 4.33" (617 x 1118 x 110mm)
    • Product Weight; 30lb (13.6kg)
    • Load Capacity; 75lb (34.0kg)
    • Finish; Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 45.75" x 17.12" x 4.75" (1162 x 435 x 121mm)
    • Package Ship Weight; 34lb (15.4kg)
    • Package UPC Code; 735029341505
    • Package Contents; Adaptor Plates, Wall Plates, Air Baffles, and Outdoor Rated Mounting Hardware

    Variant ID: 39256138023043

    Variant SKU: EWP-49XE4F

    Type: Outdoor

Technical specification
  • Unique ref.ewp-49xe4f
  • Product familyOutdoor Solutions
  • Product groupOutdoor Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City