Publish your products
FPS-1000 Pull-out Swivel Wall Mount for 32" to 80" (81 to 203 cm) Displays

FPS-1000 Pull-out Swivel Wall Mount for 32" to 80" (81 to 203 cm) Displays

The FPS-1000 Pull-out Swivel Wall Mount combines the best features of a wall mount and a pivot arm in one. This mount is essential for on the wall, low-profile, single or multi-panel video wall installations or hospitality recessed applications. It comes standard with VESA® 100/200mm compliant mounting hole pattern and is compatible with Peerless-AV PLP adaptor technology to accommodate virtually any flat panel display. Installation and maintenance are made easy with 4" (101.6mm) of horizontal on the wall shift, LockKey™ safety feature and easy access to the back of the display for maintenance. Functionality, great looks and display compatibility options combined with versatile installation features make the FPS-1000 the ideal solution for any single or multi-display installation.

Features

  • Security screws prevent tampering and theft
  • Includes security lock out screw to eliminate pull out ability
  • Clean profile design hides wiring and mount within enclosed wall plate
  • Ideal for wall mount applications and attachment to false backsplashes
  • Roll can be adjusted 1° clockwise or counterclockwise
  • Ideal for wall mount applications and attachment to false backsplashes
  • Works with Peerless-AV dedicated and universal PLP mounting adaptor plates
  • Built in adaptor plate supports VESA 100 x 100 and 200 x 100 mm compatibility
  • Easy pull-out swivel provides quick maintenance access
  • Built-in swivel up to 90° (45° each direction) allows for adjustable viewing angles
  • Mounts on 16" (406.4mm) studs, with up to 4" (101.6mm) of horizontal shift
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 80"
    • VESA Pattern; 100 x 100, 200 x 100
    • Weight Capacity; 150lb (68kg)
    • Color; Black
    • Finish; Scratch Resistant Fused Epoxy
    • Security Features; Security Hardware
    • Swivel Yaw; +45° / -45°
    • Roll; +1° / -1°
    • Distance from Wall; 2.16" - 10.53" (55 - 267mm)
    • Product Dimensions; 21" x 9.64" x 2.16" - 10.53" (533 x 245 x 55 - 267mm)

    Package Specs

    • Shipping Weight; 20lb (9kg)
    • Ship Dimensions; 25" x 5.25" x 12" (635.0 x 133.4 x 304.8mm)
    • UPC Code; 735029239444

    Variant ID: 34322263834755

    Variant SKU: FPS-1000

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.fps-1000
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City