Publish your products
HP447 Tabletop TV Swivel Mount for 32" to 47" TVs

HP447 Tabletop TV Swivel Mount for 32" to 47" TVs

The HP447 series flat-panel Tabletop TV Swivel Mount offers a secure, functional and sleek tabletop surface mount for hospitality applications. Designed to seamlessly connect to a variety of flat panel screen models while its deeper adaptor plate allows for easy access to cable input connections. The built-in adaptor plate is VESA® 200 x 100 and 200 x 200mm compliant and comes with security screws to deter tampering and theft. The mount provides more than just aesthetics and theft deterrence with its swivel range from 0º to 360º it delivers virtually any viewing angle within its diameter. Completing the package is the mounts’ decorative base and internal cable management that give it a clean, clutter-free appearance.

Features

  • Security screws prevent tampering and theft
  • Increased depth adaptor plate allows for the jack pack protrusion on the backside of the TV
  • Built in adaptor plate is VESA® 200 x 100 and 200 x 200mm compliant
  • Decorative base is aesthetically pleasing and hides tabletop mounting hardware
  • Cable management internally through the mount and down through the mounting surface
  • Adjustable height allows for greater flexibility
  • Base stand bolts down for safety and security
  • Built-in swivel up to 360º allows for optimum viewing angle
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 47"
    • VESA Pattern; 200 X 100 and 200 X 200
    • Weight Capacity; 75lb (34kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Swivel Yaw; +-0, 20, 30, 40, 60, 90, 210, 240, 360
    • Product Dimensions; 9.04 X 21.87 X 6" (230 X 556 X 152mm)

    Package Specs

    • Shipping Weight; 11.7lb (5kg)
    • Ship Dimensions;10.25 x 3.5 x 35.25" (260.4 x 88.9 x 895.4mm)
    • UPC Code; 735029291596

    Variant ID: 29193729998963

    Variant SKU: HP447

    Type: Desktop Mounts

Technical specification
  • Unique ref.hp447
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City