Publish your products
HP455 Universal Tabletop TV Swivel Mount for 32" to 55" TVs

HP455 Universal Tabletop TV Swivel Mount for 32" to 55" TVs

The HP455 Flat Panel Tabletop TV Swivel Mount offers a secure, functional and sleek mounting solution for use with a variety of flat panel TVs in hospitality applications. This mounting solution features a unique adaptor plate that works with a variety of VESA® compliant mounting hole patterns and comes with security screws to deter tampering and theft. A swivel range from 0° to 360° makes it a versatile tabletop mount for any room configuration. Completing this mount is an internal cable management system and a decorative base that delivers a stylish, clean and clutter-free installation.

Features

  • Includes security hardware that helps deter tampering and theft
  • Built in VESA® adaptor plate
  • Decorative base is aesthetically pleasing and hides tabletop mounting hardware
  • Cable management internally through the mount and down through the mounting surface
  • Adjustable height allows for greater flexibility| Base bolts down for safety and security
  • Built-in swivel up to 360º allows for optimum viewing angle
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 55"
    • Mounting Pattern; 300 x 300, 400 X 200, 400 X 300 and 400 X 400
    • Weight Capacity; 75lb (34kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Swivel Yaw; +-0, 20, 30, 40, 60, 90, 210, 240 and 360
    • Product Dimensions; 17 x 27 x 6" (432 x 686 x 152mm)

    Package Specs

    • Shipping Weight; 11.2lb (5kg)
    • Ship Dimensions; 8.5 x 3.75 x 31.75" (215.9 x 95.3 x 806.5mm)
    • UPC Code; 735029291602

    Variant ID: 29193730130035

    Variant SKU: HP455

    Type: Desktop Mounts

Technical specification
  • Unique ref.hp455
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit