Publish your products
IB14X9-W 14"x9" in-Wall Box for Recessed Power and AV Components with optional Surge Protector

IB14X9-W 14"x9" in-Wall Box for Recessed Power and AV Components with optional Surge Protector

Peerless-AV’s new In-Wall Boxes are designed to provide ultimate flexibility for any installation. The removable trim ring allows the installation to take place before or after drywall is installed. Flexible mounting options allow securement by two studs, a single stud or drywall only. Removable mounting plates reduce installation time by allowing an installer to complete wiring terminations outside the In-Wall Box.

Features

  • Installs between 16" (406mm) stud centers, to a single stud or directly into a drywall opening
  • Knock-outs for 3/4", 1.0", 1.25" and 1.5" conduit
  • Cut-Out Dimensions: 14.4" x 9.4" (365 x 238mm)
  • Adjustable Trim Ring allows use of 3/8" - 3/4" drywall thickness
  • Knock-outs provide the ability to mount up to four single gang outlets. Compatible with RACO 420 gang box or equivalent.
  • Integrated cable tie locations
  • IB14X9-AC-W includes a 720 joule Leviton duplex surge protector, gang box and face plate
  • UL 2416 listed
Specification
  • Product Specs

    • Weight Capacity; 25lb (11.3kg)
    • Color; White
    • Finish; Scratch Resistant Fused Epoxy
    • Security Features; Non-Security Hardware
    • Product Dimensions (W x H x D); 15.75" x 10.56" x 3.94" (400 x 268 x 100mm)
    • Product Weight; IB14X9-W: 5.5lb (2.5kg) IB14X9-AC-W: 5.8lb (2.6kg)

    Package Specs

    • Package Ship Size; 18.00" x 13.00" x 5.00" (457 x 330 x 127mm)
    • Package Ship Weight; IB14X9-W: 6.5lb (2.9kg) IB14X9-AC-W: 6.8lb (3.1kg)
    • UPC Code; IB14X9-W: 735029329558 IB14X9-AC-W: 735029332763
    • Package Contents; IB14X9-W: In-Wall Box, Trim Ring, (2) Drywall Clamps, (2) Mounting Plates, and Wood Stud Mounting Hardware IB14X9-AC-W: In-Wall Box, Trim Ring, (2) Drywall Clamps, (2) Mounting Plates, Wood Stud Mounting Hardware, Duplex Surge Suppressor, Gang Box and Face Plate

    Variant ID: 30414326530179, 29505629814899

    Variant SKU: IB14X9-W, IB14X9-AC-W

    Type: Display Mount Accessories

Technical specification
  • Unique ref.ib14x9-w
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit