Publish your products
LCT620A-G Grommet Base Desktop Monitor Arm Mount for up to 38" Monitors

LCT620A-G Grommet Base Desktop Monitor Arm Mount for up to 38" Monitors

The LCT620A-G Grommet Base Desktop Monitor Mounts feature an attractive height adjustable articulating arm that provides perfect ergonomics with optimum monitor positioning for virtually all users. The grommet mounting base allows for limitless mounting options on any desktop or countertop surface between ½" to 2" (12 to 55mm) thick.

Features

  • Articulating arm allows monitor to be adjusted to the perfect ergonomic position to help reduce eye, back and neck strain
  • Integrated cable management provides clean, professional installation finish
  • Clamp style mounting base accommodates a desktop or counter thickness of 0.2" to 2.2" (5-55mm) thick
  • Expertly finished polished aluminum arm and black base with chrome pole
  • Compatible with VESA® 75 x 75mm and 100 x 100mm mounting patterns
  • Monitor can be positioned anywhere from 0.25" to 18.50" (6 to 470mm) above the desktop surface measured at the center of the adaptor
  • Smooth and effortless arm movement provided by bushings at all pivot points
  • Accommodates different monitor weights ranging from 8.4 to 17.8lb (3.8 to 8.1kg)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 10" to 38"
    • VESA Pattern;75 X 75, 100 X 100
    • Mounting Pattern; 75 X 75, 100 X 100mm (2.95 X 2.95, 3.93 X 3.93")
    • Weight Capacity; 8.4lb to 17.8lb (3.8kg to 8.1kg)
    • Color; Black
    • Finish; High Gloss
    • Roll; 360
    • Security Features; Non-Security Hardware
    • Swivel Yaw; 180
    • Tilt; +45/-90
    • Product Dimensions; See Dimensions on Sell Sheet

    Package Specs

    • Shipping Weight; 11.66lb (5.3kg)
    • Ship Dimensions; 17.76 x 5.12 x 16.34" (451.1 x 130.0 x 415.0mm)
    • UPC Code; 735029304005

    Variant ID: 29193736061043

    Variant SKU: LCT620A-G

Technical specification
  • Unique ref.lct620a-g
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit