Publish your products
MOD-ACF-W Accessory Cover for Modular Series Flat Panel Display and Projector Mounts, Square Ceiling Plate (MOD-CPF)

MOD-ACF-W Accessory Cover for Modular Series Flat Panel Display and Projector Mounts, Square Ceiling Plate (MOD-CPF)

The Peerless-AV Modular Mounts Line features a full range of products that can fulfill multiple requirements from a limited number of SKUs. With the universality of the components, configure your own perfect custom flat-panel display or projector mounting solution for any application. The Modular Mount Line was developed with the professional AV installer in mind. Designed around a 2" (50mm) diameter pole, the line is ideal for new projects as well as for upgrading existing installations. The MOD-ACF-W Accessory Cover serves as an aesthetic and secure solution for covering the Modular Series Square Ceiling Plate (MOD-CPF).

Features

  • Accessory cover for Modular Series Square Ceiling Plate, MOD-CPF
Specification
  • Product Specs

    • Color; White
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Product Dimensions; 6.92 x 8.07 x 1.2" (176 x 205 x 31mm)

    Package Specs

    • Shipping Weight; 1.85lb (0.76kg)
    • Ship Dimensions; 6.25 x 6.0 x 9.625" (158.8 x 152.4 x 244.5mm)
    • UPC Code; 735029279334

    Variant ID: 34322262098051

    Variant SKU: MOD-ACF-W

    Type: Ceiling Plate

Technical specification
  • Unique ref.mod-acf-w
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City