Publish your products
PE1120 Projector Enclosure for use with Peerless-AV® Projector Mounts

PE1120 Projector Enclosure for use with Peerless-AV® Projector Mounts

Lock in the highest level of projector security with the PE112. Its solid steel construction provides maximum security and is designed to be easily retrofitted to any projector mount, protecting the projector from theft and physical damage. Its wrap-around design and ‘Hook-n-Hang’ frame enables easy one-person installation and projector maintenance.

Features

  • Secures and protects most projectors
  • Interlocking top tray design is ideal for retrofit applications
  • Adjustable bars allow for ideal projector lens placement
  • Patented security fasteners and security wrench only offered by Peerless
  • Padlock ready
  • Inside dimensions measure 11" high x 20" wide x 20" deep
  • Pipe clamp accommodates 1" NPT to 1.5" NPT schedule 40 pipe
  • ‘Hook-n-Hang’ feature allows hands-free operation during projector installation or maintenance
  • ** Projector mount sold separately
Specification
  • Product Specs

    • Color; Black
    • Finish: Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions; 22.41 X 12.57 X 20.53" (569 X 319 X 521mm)

    Package Specs

    • Shipping Weight; 43.5lb (20kg)
    • Ship Dimensions; 21.25 x 14.5 x 27" (539.8 x 368.3 x 685.8mm)
    • UPC Code; 735029244202

    Variant ID: 34322261049475

    Variant SKU: PE1120-W

    Type: Projector Mount Accessories

Technical specification
  • Unique ref.pe1120
  • Product familyMounting Solutions
  • Product groupProjector Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City