Publish your products
PT630 Paramount™ Tilting Wall Mount for 10" to 29" Displays

PT630 Paramount™ Tilting Wall Mount for 10" to 29" Displays

The Paramount™ series wall mounts provide versatile and multi-functional features. With PT630, a low-profile design positions the display just 2.01" (51mm) from the wall. The Hook-and-Hang™ system offers easy, one-person installation of the display. A ratcheting handle provides locking tilt capability for quick adjustments to the amount of tilt, reducing glare and optimizing the viewing angle.

Features

  • Accommodates 75 x 75 or 100 x 100mm VESA® mounting patterns
  • Adjustable 15° forward tilt and 5° backward tilt for finding the optimal viewing angle
  • Display is positioned only 2.01" (51mm) from wall for a low- profile application
  • Design is UL listed and tested to four times stated load capacity
  • Includes all necessary wall and display attachment hardware
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 10" to 29"
    • VESA Pattern; 75 x 75, 100 x 100
    • Mounting Pattern; 75 x 75, 100 x 100mm (2.95 x 2.95, 3.94 x 3.94")
    • Weight Capacity; 50lb (22.7kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Tilt; +15 / -5
    • Distance from Wall; 2.01 - 2.98" (51 - 76mm)
    • Product Dimensions; 5.43 x 4.50 x 2.01 - 2.98" (138 x 114 x 51 - 76mm)

    Package Specs

    • Shipping Weight; 1.47lb (0.66kg)
    • Ship Dimensions; 5.51 x 2.6 x 7.24" (140.0 x 66.0 x 183.9mm)
    • UPC Code; 735029252320

    Variant ID: 34322258985091

    Variant SKU: PT630

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pt630
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit