Publish your products
SA746PU SmartMount® Articulating Wall Arm for 32" to 50" Displays

SA746PU SmartMount® Articulating Wall Arm for 32" to 50" Displays

The SmartMount® Articulating Wall Mount series offers the most versatile installation features and mounting options. The I-Shaped Adaptor plate’s innovative design helps avoid blocking connections on back of display. Vertical adjustment ability allows for post installation leveling, making it easier than ever to find the perfect display position. With SA746PU, extend the display up to 22.22" (564mm) or fully-retract it to just 3.46" (88mm) from the wall for the perfect viewing position. The display can now simply be installed by a single person with the Hook-and-Hang™ system. One-Touch™ tilt technology offers +15°/-5° vertical tilt movement for the ideal viewing angle. Integrated cable management protects, contains and conceals cables for a clean installation.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Design is UL listed and tested to four times stated load capacity
  • Includes all necessary wall and display attachment hardware
  • Landscape or portrait mounting options increases display versatility
  • Universal mount fits displays with mounting patterns 200 x 100 to 400 x 400mm
  • Quick and easy, Hook-and-Hang™ one-person installation
  • The I-Shaped Adaptor plate’s innovative design helps avoid blocking connections on back of display
  • Easy leveling ±5° after display installation
  • ±90° of pivot allows for perfect display positioning
  • Retracts to hold display just 3.46" (88mm) from the wall
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 50"
    • Mounting Pattern; 400 x 400mm (15.75" x 15.75")
    • Weight Capacity; 80lb (36kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Distance from Wall; 4.34 - 20.92" (110 - 531mm)
    • Mounting Pattern; 432 x 408mm (17.00 x 16.06")
    • Roll; +5 / -5
    • Swivel Yaw; +90 / -90
    • Tilt; +15 / -5
    • Product Dimensions; 18.75 x 17.00 x 4.34 - 20.92" (476 x 432 x 110 - 531mm)

    Package Specs

    • Shipping Weight; 13.3lb (4.3kg)
    • Ship Dimensions; 12.5 x 5.13 x 20.5" (317.5 x 130.3 x 520.7mm)
    • UPC Code; 735029271901

    Variant ID: 29193752871027

    Variant SKU: SA746PU

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sa746pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City